RK 909RPDA-RT 8
Discontinued
Part of the RK-909RPDA Series
Ordering Code: 0887759
UPC: 098268476002
Lead Free: NO
8 In Total Rubber Parts Kit For Series 909Rpda
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Check Disc, Cover O-ring, Sleeve O-ring, Piston O-ring, RV Disc Assembly, Diaphragm, Piston Seat, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |