RK 909RPDA-S 6
Discontinued
Part of the RK-909RPDA Series
Ordering Code: 0887737
UPC: 098268413854
Lead Free: NO
Seat Kit For 6 In Reduced Pressure Detector Assembly, 909Rpda
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wires, Lubricant |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |