RK 909RPDA-VT
Part of the RK-909RPDA Series
Ordering Code: 0887268
UPC: 098268425529
Lead Free: NO
Relief Valve Total Repair Parts Kit for 4 to 6 IN Bronze Reduced Pressure Detector Assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 909 |
| Compatible Size Used On | 4 IN to 6 IN |
| Kit Contents | Diaphragm, Disc and Piston Assembly, Seat, Seat O-ring, Adapter O-ring, Lubricant |
| Kit Type | Total Relief Valve Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |