RK 909RPDA-VT 4-6
Discontinued - Replaced By: LFRK 909RPDA-VT 4-6
Part of the RK-909RPDA Series
Ordering Code: 0887260
UPC: 098268414295
4 To 10 Relief Valve Total Kit For Series 909Rpda
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Diaphragm, Disc and Piston Assembly, Seat, Seat O-ring, Adapter O-ring, Lubricant |
| Kit Type | Total Relief Valve Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |