RK 909RPDAM1-RT 8
Discontinued - Replaced By: LFRK 909RPDA-RT 8
Part of the RK-909RPDA Series
Ordering Code: 0887764
UPC: 098268557763
8 In Reduced Pressure Zone Assembly Total Rubber Parts Repair Kit, 909Rpda
This 8 inch total rubber parts repair kit provides all the parts necessary to repair or replace the rubber parts for 8 inch reduced pressure zone assembly, series 909 RPDA. This kit consists of check disc, cover O-ring, sleeve O-ring, piston O-ring, RV disc assembly, diaphragm, piston seat and lubricant. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 8 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Check Disc, Cover O-ring, Sleeve O-ring, Piston O-ring, RV Disc Assembly, Diaphragm, Piston Seat, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |