RK 909RPDAM1-RV
Discontinued
Part of the RK-909RPDA Series
Ordering Code: 0887266
UPC: 098268414356
Lead Free: NO
Relief Valve Rubber Parts Kit For 4 To 6 In Reduced Pressure Detector Assembly, 909Rdpa
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Sleeve O-ring, Seat O-ring, Piston O-ring, Stem O-ring, RV Disc Assembly, Diaphragm, Piston Seal, Bottom Plug O-ring, Adapter O-ring, Lubricant |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |