RK 912HP-T
Part of the RK-912 Series
Ordering Code: 0886008
UPC: 098268929621
Lead Free: No
3/4 to 1 Backflow Repair Kit, 912Hp
This 3/4-1 IN backflow repair kit is for series 912HP.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 912HP |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Diaphragm Assembly, Disc Assembly, Gasket |
| Kit Type | Total Repair Kit |
| Lead Free | No |