RK 919-C 3/4
Discontinued - Replaced By: LFRK 919-C 3/4-1
Part of the RK-919 Series
Ordering Code: 0888146
UPC: 098268074130
3/4 IN Check Cover Kit For Series 919
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |