RK 919-CK1 1
Part of the RK-919 Series
Ordering Code: 0888112
UPC: 098268072686
Lead Free: Yes
First Check Repair Kit for 1 IN Lead Free Reduced Pressure Zone Assembly, 919
This first check repair kit provides all the parts necessary to repair or replace the first check on a 1 inch reduced pressure zone assembly backflow preventer, model LF919. This kit consists of the check assembly, spring, and cover O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | LF919, 919 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Check Assembly, Spring, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |