RK 919-CK2 2
Part of the RK-919 Series
Ordering Code: 0888119
UPC: 098268073287
Lead Free: Yes
Second Check Repair Kit for 2 IN Reduced Pressure Zone Assembly, 919
This second check repair kit provides all the parts necessary to repair or replace the second check on a 2 inch reduced pressure zone assembly backflow preventer, model 919. This kit consists of the check assembly, spring, and cover O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | 919 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Check Assembly, Spring, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |