RK 919-RC4 1 1/4-1 1/2
Part of the RK-919 Series
Ordering Code: 0888123
UPC: 098268073324
Lead Free: Yes
1 1/4 to 1 1/2 IN First Or Second Check Rubber Part Kit for Series 919 and LF919
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 919 |
| Compatible Size Used On | 1 1/4 IN to 1 1/2 IN |
| Kit Contents | Disc, Seat O-ring, Cover O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |