RK 919-RC4 3/4
Part of the RK-919 Series
Ordering Code: 0888121
UPC: 098268073300
Lead Free: Yes
3/4 IN First or Second Check Rubber Part Kit for Series 919 and LF919
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 919 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Disc, Seat O-ring, Cover O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |