RK 919-RT 3/4
Part of the RK-919 Series
Ordering Code: 0888141
UPC: 098268074079
Lead Free: Yes
Complete Valve Rubber Parts Kit for 3/4 IN Reduced Pressure Zone Assembly, 919
This complete valve rubber repair kit provides all the parts necessary to repair or replace all the rubber parts of a 3/4 inch reduced pressure zone assembly backflow preventer, model 919. This kit consists of 2 check seat O-rings, 2 check cover O-rings, relief valve O-ring, relief valve cover O-ring, relief valve stem O-ring, check rubber, relief valve diaphragm, quad ring, and relief valve disc.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF919, 919 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | 2 Check Seat O-rings, 2 Check Cover O-rings, Relief Valve O-ring, Relief Valve Cover O-ring, Relief Valve Stem O-ring, Check Rubber, Relief Valve Diaphragm, Quad Ring, Relief Valve Disc |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |