RK 919-RV 1 1/4-2
Part of the RK-919 Series
Ordering Code: 0888137
UPC: 098268073461
Lead Free: Yes
1 1/4 to 2 IN Relief Valve Rubber Part Kit for Series 919 and LF919
This relief valve rubber parts replacement kit is used for repairing the parts to the relief valve of a 1 1/4 to 2 inch reduced pressure zone assembly. This kit consists of a diaphragm, disc assembly, stem O-rings, seat O-ring and cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 919 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Relief Valve Disc, RV Diaphragm, RV Seat O-ring, Cover O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |