RK 919-RV 3/4-1
Part of the RK-919 Series
Ordering Code: 0888136
UPC: 098268073454
Lead Free: Yes
3/4 to 1 IN Relief Valve Rubber Part Kit For Series 919 and LF919
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 919 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Relief Valve Disc, RV Diaphragm, RV Seat O-ring, Cover O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |