RK 919-S 1
Part of the RK-919 Series
Ordering Code: 0888127
UPC: 098268073362
Lead Free: Yes
1 IN Check Seat Kit for Series 919 and LF919
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 919 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Disc, Seat O-ring, Cover O-ring |
| Kit Type | Seat Kit |
| Lead Free | Yes |