RK 919-VT 3/4-1
Part of the RK-919 Series
Ordering Code: 0888131
UPC: 098268267655
Lead Free: Yes
Total Relief Valve Kit for 3/4 and 1 IN Reduced Pressure Zone Assembly, 919
This total relief valve repair kit provides all the parts necessary to repair or replace the relief valve assembly on a 3/4 and 1 inch reduced pressure zone assembly backflow preventer, 919. This kit consists of the relief valve assembly, relief valve spring, and relief valve cover O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | LF919, 919 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Relief Valve Assembly, RV Spring, RV Cover O-ring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |