RK 957/957RPDA-CK1 10
Part of the RK-957/957RPDA Series
Ordering Code: 0899215
UPC: 098268126853
Lead Free: Yes
10 IN First Check Kit for Series 957, 957 RPDA and LF957RPDA, Red Silicone Disc
This 10 inch first check assembly kit includes the parts necessary to repair or replace the first check of series 957, reduced pressure zone assembly, or reduced pressure detector assembly, series 957RPDA This kit consists of all parts necessary to repair the second check assembly of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
Specifications | |
---|---|
Buy American Act Compliant | YES |
Compatible Series or Model | 957, 957RPDA |
Compatible Size Used On | 10 IN |
Kit Contents | First Check Module, Check Module O-ring, Red Silicone Disc Elastomer |
Kit Type | First Check Kit |
Lead Free | Yes |