RK 957/957RPDA-CK2 10
Part of the RK-957/957RPDA Series
Ordering Code: 0899219
UPC: 098268126921
Lead Free: Yes
10 IN Second Check Kit for Series 957, 957RPDA and LF957RPDA, Red Silicone Disc
This 10 inch second check assembly kit includes the parts necessary to repair or replace the second check of series 957, reduced pressure zone assembly, or reduced pressure detector assembly, series 957RPDA This kit consists of all parts necessary to repair the second check assembly of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | YES |
| Compatible Series or Model | 957, 957RPDA |
| Compatible Size Used On | 10 IN |
| Kit Contents | Second Check Module, Check Module O-ring, Red Silicone Disc Elastomer |
| Kit Type | Second Check Kit |
| Lead Free | Yes |