RK 957/957RPDA-RC4 10
Part of the RK-957/957RPDA Series
Ordering Code: 0899223
UPC: 098268127607
Lead Free: Yes
10 IN First or Second Check Rubber Parts Kit for Series 957, 957RPDA and LF957RPDA, Red Silicone Disc
This 10 inch relief valve rubber parts kit includes the parts necessary to repair or replace the relief valve rubber parts of series 957, reduced pressure zone assembly, or reduced pressure detector assembly, series 957RPDA. This kit consists of all rubber parts necessary to repair the relief valve of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 957, 957RPDA |
Compatible Size Used On | 10 IN |
Kit Contents | Check Module O-ring, Red Silicone Disc Elastomer, E-Clip |
Kit Type | Check Rubber Parts Kit |
Lead Free | Yes |