RK 9BD-T
Part of the RK-98D Series
Ordering Code: 0886012
UPC: 098268383188
Lead Free: Yes
Repair Kit for 1/4, 3/8 IN Series 9BD Dual Check Vacuum Breaker
This repair kit is for a 1/4 or 3/8 IN dual check vacuum breaker series 9BD. The kit consists of diaphragm assembly, disc assembly, and two gaskets.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- For 1/4 and 3/8 IN
| Specifications | |
|---|---|
| Compatible Series or Model | 9BD |
| Compatible Size Used On | 1/4 IN, 3/8 IN |
| Kit Contents | Diaphragm Assembly, Disc Assembly, 2 Gaskets |
| Kit Type | Repair Kit |
| Lead Free | Yes |