RK 990-CK2 4
Discontinued
Part of the RK-990 Series
Ordering Code: 0887318
UPC: 098268386943
Lead Free: YES
4 In Second Check Repair Kit For Series 990
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Spring Assembly, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |