RK 990-RC1 6
Discontinued
Part of the RK-990 Series
Ordering Code: 0887322
UPC: 098268386981
Lead Free: YES
RK 990-RC1 6
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Cover O-ring, 2 Bolt O-rings, Disc Assembly for 1 Check |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |