RK 990-RC2 4
Discontinued
Part of the RK-990 Series
Ordering Code: 0887313
UPC: 098268387001
Lead Free: YES
RK 990-RC2 4
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Second Check Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |