RK 990-RT 6
Discontinued
Part of the RK-990 Series
Ordering Code: 0887334
UPC: 098268387063
Lead Free: NO
Complete Rubber Parts Kit For 6 In Reduced Pressure Zone Assembly, 990
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Cover O-rings, 4 Bolt O-rings, 2 Disc Assemblies, 1 Relief Valve Diaphragm, Relief Valve Cover O-ring, Piston O-ring, Relief Valve Seat Disc, Seat O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |