RK 990-RV 4
Discontinued
Part of the RK-990 Series
Ordering Code: 0887324
UPC: 098268387117
Lead Free: NO
4 In Relief Valve Rubber Parts For Series 992
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Relief Valve Diaphragm, Piston O-rings, Seat Disc, Seat O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |