RK 990-RV 6
Discontinued
Part of the RK-990 Series
Ordering Code: 0887325
UPC: 098268386868
Lead Free: NO
RK 990-RV 6
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Relief Valve Diaphragm, Piston O-rings, Seat Disc, Seat O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |