RK 990-S 4
Discontinued
Part of the RK-990 Series
Ordering Code: 0887330
UPC: 098268387025
Lead Free: NO
4 In Seat Kit For Series 992
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat and Seat O-ring for 1 Check |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |