RK 990-S 6
Discontinued
Part of the RK-990 Series
Ordering Code: 0887331
UPC: 098268387032
Lead Free: NO
RK 990-S 6
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat and Seat O-ring for 1 Check |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |