RK 990RPDA-RV 6
Discontinued
Part of the RK-990RPDA Series
Ordering Code: 0887356
UPC: 098268387216
Lead Free: NO
RK 990RPDA-RV 6
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Relief Valve Diaphragm, Piston O-rings, Seat Disc, Seat O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |