RK 993-C 6
Part of the RK-993 Series
Ordering Code: 0888506
UPC: 098268803280
Lead Free: YES
Cover Kit for 6 IN Series 993 Reduced Pressure Zone Assembly
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 993 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Cover, Cover O-ring, Lubricant |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |