RK 993-CK1 4
Part of the RK-993 Series
Ordering Code: 0888040
UPC: 098268651508
Lead Free: NO
4 IN First Check Kit for Series 993
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 993 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Disc and Spring Assembly, Cover O-ring, Lubricant |
| Kit Type | First Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |