RK 993-RC1 4
Part of the RK-993 Series
Ordering Code: 0888042
UPC: 098268651522
Lead Free: YES
First Check Rubber Parts Kit for 4 IN Series 993 Reduced Pressure Zone Assembly
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 993 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Disc Assembly, Cover O-ring, Lubricant |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |