RK 993-S 4
Part of the RK-993 Series
Ordering Code: 0888044
UPC: 098268651546
Lead Free: NO
Seat Kit for 4 IN Series 993 Reduced Pressure Zone Assembly
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 993 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wire, Lubricant |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |