RK 993-S 6
Part of the RK-993 Series
Ordering Code: 0888504
UPC: 098268803266
Lead Free: NO
Seat Kit for 6 IN Series 993 Reduced Pressure Zone Assembly
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 993 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wire, Lubricant |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |