RK 993-VT 4
Discontinued
Part of the RK-993 Series
Ordering Code: 0888046
UPC: 098268651560
Lead Free: NO
4 In Relief Valve Total Kit For Series 993
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Relief Valve Stem Assembly, Seat O-ring, Lubricant |
| Kit Type | Total Relief Valve Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |