RK 993RPDA-RC1 4
Discontinued
Part of the RK-993RPDA Series
Ordering Code: 0888402
UPC: 098268651607
Lead Free: YES
RK 993RPDA-RC1 4
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Disc Assembly, Cover O-ring, Lubricant |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |