RK 993RPDA-RC2 6
Part of the RK-993RPDA Series
Ordering Code: 0888513
UPC: 098268803341
Lead Free: YES
Second Check Rubber Parts Kit for 6 IN Series 993RPDA Reduced Pressure Zone and Detector Assembly
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 993RPDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Disc Assembly, Cover O-ring, Lubricant |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |