RK 993RPDA-RT 4
Part of the RK-993RPDA Series
Ordering Code: 0888408
UPC: 098268651669
Lead Free: NO
Total Rubber Parts Kit for 4 IN Reduced Pressure Detector Assembly, 993RPDA
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 993RPDA |
| Compatible Size Used On | 4 IN |
| Kit Contents | Disc Assembly, Cover O-ring, Sleeve O-ring, Piston O-ring, RV Disc Assembly, Diaphragm, Piston Seat, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |