RK 993RPDA-RV 4
Part of the RK-993RPDA Series
Ordering Code: 0888405
UPC: 098268651638
Lead Free: NO
Relief Valve Rubber Parts Kit for 4 IN Series 993RPDA Reduced Pressure Zone and Detector Assembly
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 993RPDA |
| Compatible Size Used On | 4 IN |
| Kit Contents | Relief Valve Diaphragm, Piston O-rings, Disc Assembly, Seat O-ring, Lubricant |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |