994-HOSE ASSY 2 1/2-6
Part of the RK-994 Series
Ordering Code: 0882723
UPC: 098268265279
Lead Free: Yes
2 1/2 to 6 IN Hose Assembly Kit Sensing Line for Series 994
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 994 |
| Compatible Size Used On | 2 1/2 IN to 6 IN |
| Kit Type | Replacement Part |
| Lead Free | Yes |