RK 994/994RPDA-C 8-10
Part of the RK-994/994RPDA Series
Ordering Code: 0888838
UPC: 098268796070
Lead Free: Yes
8 and 10 IN Cover Kit for Series 994 and 994RPDA
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 994, 994RPDA |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Contents | Cover, Grooved Coupler, Gasket |
| Kit Type | Cover Kit |
| Lead Free | Yes |