RK 994/994RPDA-CK1 6
Part of the RK-994/994RPDA Series
Ordering Code: 0888831
UPC: 098268796001
Lead Free: YES
First Check Repair Kit for 6 IN Reduced Pressure Zone Assembly, 994 and Reduced Pressure Detector Assembly, 994DCDA
This first check repair kit provides all the parts necessary to repair or replace the first check of a 6 inch reduced pressure zone assembly backflow preventer, model 994 and reduced pressure detector assembly backflow preventer, model 994RPDA. This kit consists of complete number one check with check O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 994, 994RPDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Complete No. 1 Check, Check O-ring |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |