RK 994/994RPDA-CK2 8-10
Part of the RK-994/994RPDA Series
Ordering Code: 0888835
UPC: 098268796049
Lead Free: Yes
Second Check Repair Kit for 8 and 10 IN Reduced Pressure Zone Assembly, 994 and Reduced Pressure Detector Assembly, 994DCDA
This second check repair kit provides all the parts necessary to repair or replace the second check of a 8 and 10 inch reduced pressure zone assembly backflow preventer, model 994 and reduced pressure detector assembly backflow preventer, model 994RPDA. This kit consists of complete number two check with check O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Buy American Act Compliant | YES |
| Compatible Series or Model | 994, 994RPDA |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Contents | Complete No. 2 Check, Check O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |