RK 994/994RPDA-RV
Part of the RK-994/994RPDA Series
Ordering Code: 0888839
UPC: 098268796087
Lead Free: Yes
Relief Valve Rubber Parts Kit, 2 1/2 to 10 IN, 994 and 994RPDA
This relief valve rubber parts kit includes the parts necessary to repair or replace the relief valve rubber parts of a 2 1/2 to 10 inch reduced pressure zone assembly, series 994 or reduced pressure detector assembly, series 994RPDA. This kit consists of all rubber parts necessary to repair the relief valve of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 994, 994RPDA |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Kit Contents | Rubber Disc, Piston Diaphragm Assembly, Disc Retainer, Relief Valve Body O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |