RK SR994/RPDA-CK1 2 1/2-4
Part of the RK-994/994RPDA Series
Ordering Code: 0889035
UPC: 098268265866
Lead Free: YES
2 1/2 to 4 IN First Check Kit with Red Silicone Soft Seats, Series 994
This 2 1/2 to 4 inch lead free repair kit is used for the 994 stainless steel reduced pressure zone and detector assembly. The contents of this kit are used for proper maintenance to the first check parts. This kit consists of a first check with a red silicone soft seat, check O-ring, four retaining nuts, and lube.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary components for first check repair
- O-ring lube to reduce any friction
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 994, 994RPDA |
| Compatible Size Used On | 2 1/2 IN to 4 IN |
| Kit Contents | First Check Assembly, Check O-ring, 4 Retaining Nuts, Lube |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |