RK SR994/RPDA-CK2 6
Part of the RK-994/994RPDA Series
Ordering Code: 0889039
UPC: 098268265903
Lead Free: YES
6 IN Second Check Kit with Red Silicone Soft Seat, Series 994
This 6 inch lead free repair kit is used for the 994 stainless steel reduced pressure zone and detector assembly. The contents of this kit are used for proper maintenance to the second check parts. This kit consists of a second check with red silicone soft seat, check O-ring, four retaining bolts, and lube.
Features
- The wetted surface of this product contacted by consumable water contains less than one quarter of one percent (0.25 percent) of lead by weight
- No special tools required for servicing
- Includes all the necessary components for first check repair
- O-ring lube to reduce any friction
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 994, 994RPDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Second Check Assembly, Check O-ring, 4 Retaining Bolts, Lube |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |