RK 995-C
Discontinued
Part of the RK-995 Series
Ordering Code: 0888064
UPC: 098268899207
Lead Free: YES
RK 995-C 1 1/4-1 1/2
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |