RK 995-C 1
Discontinued
Part of the RK-995 Series
Ordering Code: 0888591
UPC: 098268870114
Lead Free: YES
1 In Cover Kit For Series 995
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 995 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |