RK 995-C 1/2-3/4
Discontinued
Part of the RK-995 Series
Ordering Code: 0888590
UPC: 098268870107
Lead Free: YES
Cover Kit for 1/2-3/4 IN Series 995 Reduced Pressure Zone Assembly
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |